IESNA:LM-63-2002
[TEST]P1069930
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1807-864-2, G3-2406-143-20)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S290D530U927-4F0-1E-UDD-SVL-B
[LUMINAIRE]DEFINE 2 DIRECT-INDIRECT LED LUMINAIRE, CORE LIGHT ENGINE
[MORE]DOWNLIGHT BLACK HOUSING, WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]UPLIGHT OPEN
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, CEILING, SURFACE, WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1861
TILT=NONE
1 -1 1 73 17 1 1 4 0.14 0
1 1 27.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90 112.5 135 157.5 180 202.5
225 247.5 270 292.5 315 337.5 360
172.7 173.3 169.3 162.4 156.9 150.8 140.7 129.8 122.4 114.4
101.7 89.7 81.7 74.3 62.4 50.1 42.1 34.1 23.1 16.6
13.8 12.4 10 8 6.9 5.8 4.5 3.3 2.8 2.2
1.7 1.3 1 0.8 0.3 2.2 11.2 11.2 17.8 23.7
27.7 29.7 31.4 32.3 32.7 33 33.9 138.4 252.2 314.7
353.5 377.9 393.2 408 429.5 449.1 461.4 473.3 489.9 504.5
513.5 521.1 531.7 541.3 546.9 551.6 558.5 562.9 565.6 567.5
569.3 570.3 571.3
172.7 172.8 169.3 162.9 157.9 152.1 142 131.2 123.8 116
103.7 91.5 84.1 75.8 63.8 51.8 44.1 36.6 26.5 18
14.1 11.7 9.3 7.3 6.2 5.4 3.8 3 2.4 2.1
1.4 1 0.7 0.4 0.3 2.1 10.4 10.7 18.2 23.2
26.9 28.6 29.8 30.7 31 31.7 63 234.1 306.8 325.3
352.3 377.7 393.6 408.4 430.3 450.5 463.4 475.3 491.9 506.2
515.5 523.7 534.9 544.5 549.8 555.1 561.4 566.5 569.2 571.2
573.3 573.3 571.3
172.7 171.4 168.6 163.6 158.9 153.7 144.8 134.1 126.9 118.3
105.5 92.7 84.1 76.1 64.5 54.2 47.6 40.7 31.7 23.6
18.6 14.5 9 6.2 4.8 4 2.8 2 1.7 1.4
1 0.7 0.7 0.4 0 1.7 8.3 9.6 16.1 21.6
23.6 24.2 25.2 35.3 72.3 182.5 255.1 282.5 303 322.5
349.3 373.5 389 404.6 426.2 446.5 459.7 472 489.1 504.1
513 521.3 532.5 541.7 547.4 552.3 558.5 563.7 566.4 568.4
570.5 571 571.3
172.7 172.7 171.4 167.8 164.5 159.5 151.4 140 131.8 123.5
110.8 98.2 90.5 82.7 71.2 60.3 52.9 46 36 26.9
21.4 16.4 9.6 4.5 3.4 2.9 2.4 1.7 1.4 1.1
1 0.6 0.3 0.3 0 1 4.9 7.9 13.5 15.7
17.8 83.3 137.8 170.4 191.6 211.8 244.6 275.2 295.5 314.3
341.4 367.5 384.3 399.9 422.4 442.2 455.1 466.7 482.1 497.2
506.5 515.1 527.6 538.3 544.9 550.2 557.3 562.6 565.6 567.6
569.8 570.7 571.3
172.7 172.5 171 168.3 165.5 161.4 153.8 142.7 134.5 127.6
115.5 104 96.5 88.5 76.9 65.9 57.9 51.6 40 29.4
22.8 16.1 6.9 4.3 3.4 2.9 2.1 1.7 1.4 1.1
0.7 0.6 0.3 0.3 0 0.1 0.4 8.4 26.9 53.3
73.2 95 125.7 160.7 183.1 204.3 237.7 267.6 289.4 307.9
336.1 361.7 377.9 394.4 415.9 437.6 451.9 463.8 482.5 498.7
509.3 518.3 531.2 541.4 547.4 552.7 559.8 565.1 568 570
572.6 573 571.3
172.7 172.7 171.4 167.8 164.5 159.5 151.4 140 131.8 123.5
110.8 98.2 90.5 82.7 71.2 60.3 52.9 46 36 26.9
21.4 16.4 9.6 4.5 3.4 2.9 2.4 1.7 1.4 1.1
1 0.6 0.3 0.3 0 1 4.9 7.9 13.5 15.7
17.8 83.3 137.8 170.4 191.6 211.8 244.6 275.2 295.5 314.3
341.4 367.5 384.3 399.9 422.4 442.2 455.1 466.7 482.1 497.2
506.5 515.1 527.6 538.3 544.9 550.2 557.3 562.6 565.6 567.6
569.8 570.7 571.3
172.7 171.4 168.6 163.6 158.9 153.7 144.8 134.1 126.9 118.3
105.5 92.7 84.1 76.1 64.5 54.2 47.6 40.7 31.7 23.6
18.6 14.5 9 6.2 4.8 4 2.8 2 1.7 1.4
1 0.7 0.7 0.4 0 1.7 8.3 9.6 16.1 21.6
23.6 24.2 25.2 35.3 72.3 182.5 255.1 282.5 303 322.5
349.3 373.5 389 404.6 426.2 446.5 459.7 472 489.1 504.1
513 521.3 532.5 541.7 547.4 552.3 558.5 563.7 566.4 568.4
570.5 571 571.3
172.7 172.8 169.3 162.9 157.9 152.1 142 131.2 123.8 116
103.7 91.5 84.1 75.8 63.8 51.8 44.1 36.6 26.5 18
14.1 11.7 9.3 7.3 6.2 5.4 3.8 3 2.4 2.1
1.4 1 0.7 0.4 0.3 2.1 10.4 10.7 18.2 23.2
26.9 28.6 29.8 30.7 31 31.7 63 234.1 306.8 325.3
352.3 377.7 393.6 408.4 430.3 450.5 463.4 475.3 491.9 506.2
515.5 523.7 534.9 544.5 549.8 555.1 561.4 566.5 569.2 571.2
573.3 573.3 571.3
172.7 173.3 169.3 162.4 156.9 150.8 140.7 129.8 122.4 114.4
101.7 89.7 81.7 74.3 62.4 50.1 42.1 34.1 23.1 16.6
13.8 12.4 10 8 6.9 5.8 4.5 3.3 2.8 2.2
1.7 1.3 1 0.8 0.3 2.2 11.2 11.2 17.8 23.7
27.7 29.7 31.4 32.3 32.7 33 33.9 138.4 252.2 314.7
353.5 377.9 393.2 408 429.5 449.1 461.4 473.3 489.9 504.5
513.5 521.1 531.7 541.3 546.9 551.6 558.5 562.9 565.6 567.5
569.3 570.3 571.3
172.7 172.8 169.3 162.9 157.9 152.1 142 131.2 123.8 116
103.7 91.5 84.1 75.8 63.8 51.8 44.1 36.6 26.5 18
14.1 11.7 9.3 7.3 6.2 5.4 3.8 3 2.4 2.1
1.4 1 0.7 0.4 0.3 2.1 10.4 10.7 18.2 23.2
26.9 28.6 29.8 30.7 31 31.7 63 234.1 306.8 325.3
352.3 377.7 393.6 408.4 430.3 450.5 463.4 475.3 491.9 506.2
515.5 523.7 534.9 544.5 549.8 555.1 561.4 566.5 569.2 571.2
573.3 573.3 571.3
172.7 171.4 168.6 163.6 158.9 153.7 144.8 134.1 126.9 118.3
105.5 92.7 84.1 76.1 64.5 54.2 47.6 40.7 31.7 23.6
18.6 14.5 9 6.2 4.8 4 2.8 2 1.7 1.4
1 0.7 0.7 0.4 0 1.7 8.3 9.6 16.1 21.6
23.6 24.2 25.2 35.3 72.3 182.5 255.1 282.5 303 322.5
349.3 373.5 389 404.6 426.2 446.5 459.7 472 489.1 504.1
513 521.3 532.5 541.7 547.4 552.3 558.5 563.7 566.4 568.4
570.5 571 571.3
172.7 172.7 171.4 167.8 164.5 159.5 151.4 140 131.8 123.5
110.8 98.2 90.5 82.7 71.2 60.3 52.9 46 36 26.9
21.4 16.4 9.6 4.5 3.4 2.9 2.4 1.7 1.4 1.1
1 0.6 0.3 0.3 0 1 4.9 7.9 13.5 15.7
17.8 83.3 137.8 170.4 191.6 211.8 244.6 275.2 295.5 314.3
341.4 367.5 384.3 399.9 422.4 442.2 455.1 466.7 482.1 497.2
506.5 515.1 527.6 538.3 544.9 550.2 557.3 562.6 565.6 567.6
569.8 570.7 571.3
172.7 172.5 171 168.3 165.5 161.4 153.8 142.7 134.5 127.6
115.5 104 96.5 88.5 76.9 65.9 57.9 51.6 40 29.4
22.8 16.1 6.9 4.3 3.4 2.9 2.1 1.7 1.4 1.1
0.7 0.6 0.3 0.3 0 0.1 0.4 8.4 26.9 53.3
73.2 95 125.7 160.7 183.1 204.3 237.7 267.6 289.4 307.9
336.1 361.7 377.9 394.4 415.9 437.6 451.9 463.8 482.5 498.7
509.3 518.3 531.2 541.4 547.4 552.7 559.8 565.1 568 570
572.6 573 571.3
172.7 172.7 171.4 167.8 164.5 159.5 151.4 140 131.8 123.5
110.8 98.2 90.5 82.7 71.2 60.3 52.9 46 36 26.9
21.4 16.4 9.6 4.5 3.4 2.9 2.4 1.7 1.4 1.1
1 0.6 0.3 0.3 0 1 4.9 7.9 13.5 15.7
17.8 83.3 137.8 170.4 191.6 211.8 244.6 275.2 295.5 314.3
341.4 367.5 384.3 399.9 422.4 442.2 455.1 466.7 482.1 497.2
506.5 515.1 527.6 538.3 544.9 550.2 557.3 562.6 565.6 567.6
569.8 570.7 571.3
172.7 171.4 168.6 163.6 158.9 153.7 144.8 134.1 126.9 118.3
105.5 92.7 84.1 76.1 64.5 54.2 47.6 40.7 31.7 23.6
18.6 14.5 9 6.2 4.8 4 2.8 2 1.7 1.4
1 0.7 0.7 0.4 0 1.7 8.3 9.6 16.1 21.6
23.6 24.2 25.2 35.3 72.3 182.5 255.1 282.5 303 322.5
349.3 373.5 389 404.6 426.2 446.5 459.7 472 489.1 504.1
513 521.3 532.5 541.7 547.4 552.3 558.5 563.7 566.4 568.4
570.5 571 571.3
172.7 172.8 169.3 162.9 157.9 152.1 142 131.2 123.8 116
103.7 91.5 84.1 75.8 63.8 51.8 44.1 36.6 26.5 18
14.1 11.7 9.3 7.3 6.2 5.4 3.8 3 2.4 2.1
1.4 1 0.7 0.4 0.3 2.1 10.4 10.7 18.2 23.2
26.9 28.6 29.8 30.7 31 31.7 63 234.1 306.8 325.3
352.3 377.7 393.6 408.4 430.3 450.5 463.4 475.3 491.9 506.2
515.5 523.7 534.9 544.5 549.8 555.1 561.4 566.5 569.2 571.2
573.3 573.3 571.3
172.7 173.3 169.3 162.4 156.9 150.8 140.7 129.8 122.4 114.4
101.7 89.7 81.7 74.3 62.4 50.1 42.1 34.1 23.1 16.6
13.8 12.4 10 8 6.9 5.8 4.5 3.3 2.8 2.2
1.7 1.3 1 0.8 0.3 2.2 11.2 11.2 17.8 23.7
27.7 29.7 31.4 32.3 32.7 33 33.9 138.4 252.2 314.7
353.5 377.9 393.2 408 429.5 449.1 461.4 473.3 489.9 504.5
513.5 521.1 531.7 541.3 546.9 551.6 558.5 562.9 565.6 567.5
569.3 570.3 571.3
